• Poly Insert Fittings

    Fittings made of polyphenylsulfone for use in PEX and PE-RT radiant heat and water delivery systems include adapters, couplings, elbows and tees.

  • Sort by:

    PEX Multi-Port Tee with Closed End, 2-port

    PEX Multi-Port Tee with Closed End, 2-port

    NPDCMT102
    • Maximum service temperature 180°F, Single piece construction, PEX barbs for direct connection to tubing, Approved for behind the wall use
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • 3/4" PEX Inlet, (2) 1/2" PEX ports


    PEX Multi-Port Tee with Closed End, 3-port

    PEX Multi-Port Tee with Closed End, 3-port

    NPDCMT103
    • Maximum service temperature 180°F, Single piece construction, PEX barbs for direct connection to tubing, Approved for behind the wall use
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • 3/4" PEX Inlet, (3) 1/2" PEX ports


    PEX Multi-Port Tee with Closed End, 4-port

    PEX Multi-Port Tee with Closed End, 4-port

    NPDCMT104
    • Maximum service temperature 180°F, Single piece construction, PEX barbs for direct connection to tubing, Approved for behind the wall use
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • 3/4" PEX Inlet, (4) 1/2" PEX ports


    PEX Multi-Port Tee with Closed End, 6-port

    PEX Multi-Port Tee with Closed End, 6-port

    NPDCMT106
    • Maximum service temperature 180°F, Single piece construction, PEX barbs for direct connection to tubing, Approved for behind the wall use
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • 3/4" PEX Inlet, (6) 1/2" PEX ports


    PEX Multi-Port Tee with Open End, 2-port

    PEX Multi-Port Tee with Open End, 2-port

    NPDOMT102
    • Maximum service temperature 180°F, Single piece construction, PEX barbs for direct connection to tubing, Approved for behind the wall use
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • 3/4" PEX Inlet and Outlet, (2) 1/2" PEX ports


    PEX Multi-Port Tee with Open End, 3-port

    PEX Multi-Port Tee with Open End, 3-port

    NPDOMT103
    • Maximum service temperature 180°F, Single piece construction, PEX barbs for direct connection to tubing, Approved for behind the wall use
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • 3/4" PEX Inlet and Outlet, (3) 1/2" PEX ports


    PEX Multi-Port Tee with Open End, 4-port

    PEX Multi-Port Tee with Open End, 4-port

    NPDOMT104
    • Maximum service temperature 180°F, Single piece construction, PEX barbs for direct connection to tubing, Approved for behind the wall use
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • 3/4" PEX Inlet and Outlet, (4) 1/2" PEX ports


    PEX Multi-Port Tee with Open End, 6-port

    PEX Multi-Port Tee with Open End, 6-port

    NPDOMT106
    • Maximum service temperature 180°F, Single piece construction, PEX barbs for direct connection to tubing, Approved for behind the wall use
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • 1" PEX Inlet and Outlet, (6) 1/2" PEX ports


    Plug - Poly

    Plug - Poly

    NP18P
    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F2159, CSA B137.5
    • Size range 1/2" to 1"


    Adapter - Poly

    Adapter - Poly

    NPD22
    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F2159, CSA B137.5
    • Size range 1/2" to 3/4"


    Adapter - Poly, Swivel

    Adapter - Poly, Swivel

    NPD26
    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F2159, CSA B137.5
    • Size range 1/2" to 3/4"


    Adapter Elbow - Poly, Swivel

    Adapter Elbow - Poly, Swivel

    NPD26E
    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F2159, CSA B137.5
    • Size range 1/2"



  • Filter Results