• Home Run Manifolds

    Home Run Manifold® systems are one-piece injection molded PEX or PE-RT material, and range from to 6 to 40 ports, available with dual temperature control, with or without valves.

  • Sort by:

    6-Port Home Run Manifold®

    6-Port Home Run Manifold®

    PM6-LF, PM6-A, PM6-B, PM6-P-LF, PM6-V1-LF
    • Maximum service temperature 200°F, Lead-free*
    • NSF-14, NSF/ANSI 61, Complies with ASTM F877, CSA (on valves), Compatible with ICC
    • Size range 3/4" and 1"


    8-Port Home Run Manifold®

    8-Port Home Run Manifold®

    PH8-LF, PH8-A, PH8-V1-LF, PH8-V2-LF
    • Maximum service temperature 200°F, Lead-free*
    • NSF-14, NSF/ANSI 61, Complies with ASTM F877, Compatible with ICC, CSA (on valves)
    • Size range 3/4", 1", 1-1/4"


    12-Port Home Run Manifold®

    12-Port Home Run Manifold®

    PM12-LF, PM12-P-LF, PM12-V1-LF
    • Maximum service temperature 200°F, Lead-free*
    • NSF-14, NSF/ANSI 61, Complies with ASTM F877, Compatible with ICC, CSA (on valves)
    • Size range 3/4" and 1"


    16-Port Home Run Manifold®

    16-Port Home Run Manifold®

    PH16-LF, PH16-A, PH16-V1-LF, PH16-V2-LF
    • Maximum service temperature 200°F, Lead-free*
    • NSF-14, NSF/ANSI 61, Complies with ASTM F877, Compatible with ICC, CSA (on valves)
    • Size range 3/4" and 1"


    16-Port Home Run Manifold® - Dual Temperature

    16-Port Home Run Manifold® - Dual Temperature

    PH16D-LF, PH16D-V1-LF, PH16D-V2-LF
    • Maximum service temperature 200°F, Lead-free*
    • NSF-14, NSF/ANSI 61, Complies with ASTM F877, CSA (on valves), Compatible with ICC
    • Size range 3/4", 1", 1-1/4"


    24-Port Home Run Manifold® - Dual Temperature

    24-Port Home Run Manifold® - Dual Temperature

    PH24D-LF, PH24D-V1-LF, PH24D-V2-LF
    • Maximum service temperature 200°F, Lead-free*
    • NSF-14, NSF/ANSI 61, Complies with ASTM F877, CSA (on valves), Compatible with ICC
    • Size range 3/4", 1", 1-1/4"


    32-Port Home Run Manifold® - Dual Temperature

    32-Port Home Run Manifold® - Dual Temperature

    PH32D-LF, PH32D-V1-LF, PH32D-V2-LF
    • Maximum service temperature 200°F, Lead-free*
    • NSF-14, NSF/ANSI 61, Complies with ASTM F877, Compatible with ICC, CSA (on valves)
    • Size range 3/4", 1", 1-1/4"


    40-Port Home Run Manifold® - Dual Temperature

    40-Port Home Run Manifold® - Dual Temperature

    PH40D-LF, PH40D-V1-LF, PH40D-V2-LF
    • Maximum service temperature 200°F, Lead-free*
    • NSF-14, NSF/ANSI 61, Complies with ASTM F877, Compatible with ICC, CSA (on valves)
    • Size range 3/4", 1", 1-1/4"



  • Filter Results
      Basic Material Type
    • PEX
      End Connection
    • PEX