• Copper Manifolds

    Copper manifolds for PEX and PE-RT systems range from 3 to 8 branches, open end, closed end, with and without valves.

  • Sort by:

    Branch Manifolds - Copper, Open End

    Branch Manifolds - Copper, Open End

    NP203, NP204, NP205, NP206, NP208
    • Available with 3, 4, 5, 6 or 8 open-end branches, 100 psi at 180°F
    • Complies with ASTM F877, Complies with ASTM F1807
    • Size range 1" trunk, 3/4" PEX inlet and outlet


    Branch Manifolds - Copper, Closed End

    Branch Manifolds - Copper, Closed End

    NP203C, NP204C, NP205C, NP206C, NP208C
    • Available with 3, 4, 5, 6 or 8 closed-end branches, 100 psi at 180°F
    • Complies with ASTM F877, Complies with ASTM F1807
    • Size range 1" trunk, 3/4" PEX inlet


    Branch Manifolds - Copper, Open End, with Valves

    Branch Manifolds - Copper, Open End, with Valves

    NP203V, NP204V, NP205V, NP206V
    • Available with 3, 4, 5, or 6 open-end branches, 1/2" valves on each branch, Female sweat x male sweat end connections, 100 psi at 180°F
    • Complies with ASTM F877, Complies with ASTM F1807
    • Size range 1" trunk



  • Filter Results
      End Connection
    • PEX