• Bronze Insert Fittings

    Bronze insert fittings for PEX and PE-RT radiant heat and water delivery systems include couplings, elbows and tees.

  • Sort by:

    Insert Coupling - Lead-Free* Bronze

    Insert Coupling - Lead-Free* Bronze

    NP01-LF, NP01R-LF
    • Lead-free*, Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 1"


    Insert Elbow - Lead-Free* Bronze

    Insert Elbow - Lead-Free* Bronze

    NP07-LF, NP07R-LF
    • Lead-free*, Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 1"


    Insert Tee - Lead-Free* Bronze

    Insert Tee - Lead-Free* Bronze

    NP11-LF, NP11R-LF
    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 1"


    Insert Plug - Lead-Free* Bronze

    Insert Plug - Lead-Free* Bronze

    NP18-LF
    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" and 3/4"


    Adapter - Lead-Free*, PEX x Sweat

    Adapter - Lead-Free*, PEX x Sweat

    NP23F-LF
    • Maximum service temperature 200°F, Lead-free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" and 3/4"


    Adapter - Lead-Free* Bronze, PEX x Male Ends

    Adapter - Lead-Free* Bronze, PEX x Male Ends

    NP23-LF
    • Maximum service temperature 200°F, Lead-free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 1"


    Elbow - Lead-Free* Brass, PEX x MIP

    Elbow - Lead-Free* Brass, PEX x MIP

    NP25BE-LF
    • Lead-free*, Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" and 3/4"


    Adapter - Lead-Free* Bronze, PEX x MIP

    Adapter - Lead-Free* Bronze, PEX x MIP

    NP25B-LF
    • Maximum service temperature 200°F, Lead-free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 1"


    Adapter - Lead-Free*, Non-Swivel, FIP, Elbow

    Adapter - Lead-Free*, Non-Swivel, FIP, Elbow

    NP26BE-LF
    • Lead-free*, Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" and 3/4"


    Adapter - Lead-Free*, Non-Swivel, FIP

    Adapter - Lead-Free*, Non-Swivel, FIP

    NP26B-LF
    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 3/4"


    Adapter - Lead-Free* Bronze, Swivel

    Adapter - Lead-Free* Bronze, Swivel

    NP26BS-LF
    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" and 3/4"


    Adapter - Lead-Free* Bronze, Swivel, Plastic Nut

    Adapter - Lead-Free* Bronze, Swivel, Plastic Nut

    NP26PS-LF
    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2"


    Elbow - Lead-Free* Bronze, Swivel, Plastic Nut

    Elbow - Lead-Free* Bronze, Swivel, Plastic Nut

    NP27P-LF
    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2"


    Garden Hose Adapter - Lead-Free*

    Garden Hose Adapter - Lead-Free*

    NP27GH-LF
    • Maximum service temperature 200°F, Lead-free*
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2"


    Elbow - Lead-Free* Bronze, Drop Ear, FIP

    Elbow - Lead-Free* Bronze, Drop Ear, FIP

    NP28-LF
    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2"