• Adapter - Push x F, P703


    Adapter - Push x F
    The NIBCO® lead-free* push-to-connect pressure female adapter is used in residential and commercial systems such as potable water, non-potable water and hydronic systems.

    • Lead-free*
    • Dezincification resistant
    • Removable and reusable
    • 200 psi and 200°F
    • For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372
    • ASSE 1061
    • Size range 1/4" to 1"
    SizeDescriptionUPCNIBCO #
    1/4 X 1/2P703R-LF PUSH 1/4X1/2 FEMALE ADAPTERS039923361684B024250PE
    3/8 X 1/2P703R-LF PUSH 3/8X1/2 FEMALE ADAPTERS039923361691B023850PE
    1/2P703-LF 1/2 PUSHXF ADAPTER039923361226B024650PE
    1/2 X 3/4P703R-LF 1/2X3/4 PUSHXF ADAPTER039923361233B024750PE
    3/4P703-LF 3/4 PUSHXF ADAPTER039923361240B024950PE
    1P703-LF 1 PUSHXF ADAPTER039923361257B025250PE

    NIBCO® Push-to-Connect Fittings, Valves, and Flexible Connectors Warranty

     

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Push-to-Connect Fittings, Valves, and Flexible Connectors

    NIBCO INC. warrants:

     

    • NIBCO® Push fittings to be free from defects in materials and workmanship under normal use and service, for a period twenty five (25) years from the date of original installation.
    • NIBCO® Push valves and flexible connectors to be free from defects in materials and workmanship under normal use and service, for a period of two (2) years from the date of original installation.

     

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at (888) 446-4226 or (574) 295-3000. The owner will be instructed to return the said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection disclosed to the satisfaction of NIBCO INC. that said fitting, valve, or flexible connector is defective in material or workmanship, a replacement fitting, valve or flexible connector will be shipped free of charge to the purchaser. This warranty is limited to the cost of repairing or replacing the product. 

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do now allow the exclusion or limitation on incidental or consequential damages so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFIC EXCLUDED.

    This warranty give you specific legal rights, and you may also have other rights which vary from stat to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Push-to-Connect Fittings, Valves, and Flexible Connectors

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific or special product designations

    HOW MANY TO ORDER

    NIBCO® State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific or special product designations

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226