• Filter Results
  • Push-to-Connect Fittings

    NIBCO Push Fittings include a broad range, including adapters, caps, couplings, elbow and tees.  The push-to-connect system creates a simple and secure connection without any soldering, crimping or joining materials. Just push the connection tube into the fitting until is stops. Push fittings can be joined with copper, CPVC-CTS or PEX.

    Push Valves
  • Sort by:

    Flexible Connectors - Push Repair Hose

    Flexible Connectors - Push Repair Hose

    P-FLEX18
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing, Push x Push end connections
    • Third-party certified to NSF/ANSI 61 and 372, ASSE A112.18.6, CSA B125.6
    • Size range 1/2" to 3/4"


    Flexible Connectors - Push Water Heater Connector

    Flexible Connectors - Push Water Heater Connector

    P-FLEX18FIP
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing, Push x FIP end connections
    • Third-party certified to NSF/ANSI 61 and 372, ASSE A112.18.6, CSA B125.6
    • Size range 1/2" to 3/4"


    Flexible Connectors - Push Water Softener Connector

    Flexible Connectors - Push Water Softener Connector

    P-FLEX24FIP
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing, Push x FIP end connections
    • Third-party certified to NSF/ANSI 61 and 372, ASSE A112.18.6, CSA B125.6
    • Size range 3/4" to 1"


    Flexible Connectors - Push Water Heater Connector w/Ball Valve

    Flexible Connectors - Push Water Heater Connector w/Ball Valve

    PFP-FLEX18FIP
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing, Push x FIP end connections
    • Third-party certified to NSF/ANSI 61 and 372, IGC-157
    • Size range 1/2" to 3/4"


    Push Tube Stiffeners
    • Size range 1-1/4" to 2"


    Coupling - Push x Push

    Coupling - Push x Push

    P700
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/4" to 1"


    90° Elbow - Push x Push

    90° Elbow - Push x Push

    P707
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/4" to 1"


    Tee - Push x Push x Push

    Tee - Push x Push x Push

    P711
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/4" to 1"


    Tube Cap - Push

    Tube Cap - Push

    P717
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/4" to 1"


    Adapter - Push x F

    Adapter - Push x F

    P703
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/4" to 1"


    Adapter - Push x M

    Adapter - Push x M

    P704
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/4" to 1"


    90° Elbow - Push x F

    90° Elbow - Push x F

    P707-3
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 3/4"


    90° Drop Ear Elbow - Push x F

    90° Drop Ear Elbow - Push x F

    P707-3-5
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 3/8" to 3/4"


    90° Elbow - Push x M

    90° Elbow - Push x M

    P707-4
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/4" to 3/4"


    Repair Coupling - Push x Push

    Repair Coupling - Push x Push

    P701
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"