• Press Fittings

    Neat, Clean and Pressed
    Press Valves | Press Fittings | Press Tools & Accessories

    NIBCO® Press fittings include a broad range, including adapters, caps, couplings, elbows, flanges, manifolds, tees and unions. Get a clean, watertight seal by simply applying pressure from the pressing tool. The press system joins with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. You’re always guaranteed of superior quality, service expertise and the NIBCO warranty. Experience the Connection®

    • Press-to-connect
    • Dezincification-resistant
    • Lead-free* available
    • No flame, solder or flux
    • User-friendly, easy to install
    • Copper and copper alloy
    • System also includes valves, tools, jaws and chains
     
     
  • Sort by:

    90° Long Radius Elbow P x P - Wrot Copper

    90° Long Radius Elbow P x P - Wrot Copper

    PC607-LT
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 2-1/2" to 4"