• Press Fittings

    Neat, Clean and Pressed
    Press Valves | Press Fittings | Press Tools & Accessories

    NIBCO® Press fittings include a broad range, including adapters, caps, couplings, elbows, flanges, manifolds, tees and unions. Get a clean, watertight seal by simply applying pressure from the pressing tool. The press system joins with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. You’re always guaranteed of superior quality, service expertise and the NIBCO warranty. Experience the Connection®

    • Press-to-connect
    • Dezincification-resistant
    • Lead-free* available
    • No flame, solder or flux
    • User-friendly, easy to install
    • Copper and copper alloy
    • System also includes valves, tools, jaws and chains
     
     
  • Sort by:

    Union P x P - Wrot Copper

    Union P x P - Wrot Copper

    PC633
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Third party certified to NSF/ANSI 61 Annex G, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 2"


    Tailpiece P x F BSP - Wrot Copper

    Tailpiece P x F BSP - Wrot Copper

    PC634
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Third party certified to NSF/ANSI 61 Annex G, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 2"


    Adapter PEX x P - Wrot Copper

    Adapter PEX x P - Wrot Copper

    PC604-P
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Third party certified to NSF/ANSI 61 Annex G, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 1"


    Vent Elbow P x P- Forged Bronze

    Vent Elbow P x P- Forged Bronze

    PC705-D-LF
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • Alloy C46900, Third party certified to UPC and PS-117
    • Size range 1/2" and 3/4"


    90° Hi-Ear Elbow P x F - Lead-Free* Cast Bronze

    90° Hi-Ear Elbow P x F - Lead-Free* Cast Bronze

    PC707-3-5-A-LF
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • NIBCO® Lead-Free* Dezincification-Resistant (DZR) Fittings Made of High Quality Lead-Free Performance Bronze® Alloy per ASTM B 584, Third party certified to UPC, ASME B16/51 and PS-117
    • Size 3/4"


    90° Drop Elbow P x F - Lead-Free* Cast Bronze

    90° Drop Elbow P x F - Lead-Free* Cast Bronze

    PC707-3-5-LF
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B584 C87600 cast silicon bronze, Third party certified to NSF/ANSI 61 Annex G, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" and 3/4"


    Tee P x P x F - Wrot Copper

    Tee P x P x F - Wrot Copper

    PC612
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Companion Flange P x Flange - Steel Flange/Wrot Outlet

    Companion Flange P x Flange - Steel Flange/Wrot Outlet

    PC641
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • Flange ring – steel plate meeting minimum tensile requirements of Grade 60 per ASTM A515, Copper press flange adapter - ASTM B88 C12200 copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 3/4" to 4"


    90° Elbow P x F - Wrot Copper

    90° Elbow P x F - Wrot Copper

    PC607-3
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Third party certified to NSF/ANSI 61 Annex G, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 2"


    Union P x F - Wrot Copper

    Union P x F - Wrot Copper

    PC633-3
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Third party certified to NSF/ANSI 61 Annex G, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 2"


    Coupling P x P - Wrot Copper

    Coupling P x P - Wrot Copper

    PC600-RS
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 2-1/2" to 4"


    90° Elbow P x M - Wrot Copper

    90° Elbow P x M - Wrot Copper

    PC607-4
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Third party certified to NSF/ANSI 61 Annex G, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 2"


    Crossover Coupling P x P - Wrot Copper

    Crossover Coupling P x P - Wrot Copper

    PC636
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Third party certified to NSF/ANSI 61 Annex G, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" and 3/4"


    Companion Flange P x Flange - Cast Bronze Flange/Wrot Copper Outlet

    Companion Flange P x Flange - Cast Bronze Flange/Wrot Copper Outlet

    PC741
    • Pressure Temperature Limits: Maximum Pressure 105 psi cwp; 90 psi @ 250°F. These limits are in accordance with MSS SP-106 which governs Cast Copper Alloy Flanges and Flanged Fittings: Class 125, 150, and 300., Wrot copper outlet, Cast bronze flange, Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 C84400 brass, ASTM B75 Alloy C12200 Copper, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1" to 2"


    90° Long Radius Elbow Ftg x P - Wrot Copper

    90° Long Radius Elbow Ftg x P - Wrot Copper

    PC607-2-LT
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 2-1/2" to 3"