• Press Fittings

    Neat, Clean and Pressed
    Press Valves | Press Fittings | Press Tools & Accessories

    NIBCO® Press fittings include a broad range, including adapters, caps, couplings, elbows, flanges, manifolds, tees and unions. Get a clean, watertight seal by simply applying pressure from the pressing tool. The press system joins with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. You’re always guaranteed of superior quality, service expertise and the NIBCO warranty. Experience the Connection®

    • Press-to-connect
    • Dezincification-resistant
    • Lead-free* available
    • No flame, solder or flux
    • User-friendly, easy to install
    • Copper and copper alloy
    • System also includes valves, tools, jaws and chains
     
     
  • Sort by:

    90° Elbow P x P - Wrot Copper

    90° Elbow P x P - Wrot Copper

    PC607
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Tee P x P x P - Wrot Copper

    Tee P x P x P - Wrot Copper

    PC611
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Coupling P x P - Wrot Copper

    Coupling P x P - Wrot Copper

    PC600-DS
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Adapter P x M - Wrot Copper

    Adapter P x M - Wrot Copper

    PC604
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Extended Adapter FTG x M - Wrot Copper

    Extended Adapter FTG x M - Wrot Copper

    PC604-2
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size Range 1/2" x 3/8" to 2"


    Adapter P x F - Wrot Copper

    Adapter P x F - Wrot Copper

    PC603
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Extended Adapter FTG x F - Wrot Copper

    Extended Adapter FTG x F - Wrot Copper

    PC603-2
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size Range 1/2" x 3/8" to 2"


    45° Elbow P x P - Wrot Copper

    45° Elbow P x P - Wrot Copper

    PC606
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Cap P - Wrot Copper

    Cap P - Wrot Copper

    PC617
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Repair Coupling P x P - Wrot Copper

    Repair Coupling P x P - Wrot Copper

    PC601 (No Stop)
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Extended Repair Coupling P x P - Wrot Copper

    Extended Repair Coupling P x P - Wrot Copper

    PC601L (No Stop)
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Third party certified to UPC, ASME B16/51 and PS-117
    • Size range 1/2" to 2"


    PEX Stiffener - Wrot Copper

    PEX Stiffener - Wrot Copper

    PC605
    • ASTM B75 Alloy C12200 Copper
    • Size 3/4"


    90° Elbow Ftg x P - Wrot Copper

    90° Elbow Ftg x P - Wrot Copper

    PC607-2
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Complies with ASME B16/51 Performance, Third party certified to UPC, Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size range 1/2" to 4"


    Stub Out S x F - Wrot Copper

    Stub Out S x F - Wrot Copper

    PC607-2EW
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper
    • Size range 1/2" to 1"


    90° Extended Elbow Ftg x P - Wrot Copper

    90° Extended Elbow Ftg x P - Wrot Copper

    PC607E-2
    • Operating pressure 200 psi cwp, Temperature range -20°F to 250°F, Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200 Copper, Third party certified to UPC, ASME B16/51 and PS-117
    • Size 3/4"