• PVC Fittings

    Drain, waste and vent fittings made of polyvinyl chloride (PVC). PVC-DWV fittings are used for residential and commercial sanitary systems. PVC is one of the thermoplastic materials most frequently specified for a variety of products used in the pipe and fittings industry. Due to its excellent rigidity, corrosion and chemical resistance properties, it is also used in many chemical related areas. Meets ASTM D 2665 and D 3311. These standards provide the material and test requirements as well as the fitting geometries for PVC fittings. These fittings are joined by threading or solvent cementing and can easily be connected to steel, copper or cast iron through the use of transition fittings.

  • Sort by:

    Soil Pipe Adapter H x H - PVC DWV

    Soil Pipe Adapter H x H - PVC DWV

    4800
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • Size range 2" to 4"


    Sewer and Drain Adapter H x SD - PVC DWV

    Sewer and Drain Adapter H x SD - PVC DWV

    4800-SD
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • NSF/ANSI Standard 14, ASTM D2852, UL Listed 94V-0, NSF U.P. Certified
    • Size 3" x 4"


    Coupling H x H - PVC DWV

    Coupling H x H - PVC DWV

    4801
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/4" to 12"


    Trap Adapter Spg x SJ - PVC DWV

    Trap Adapter Spg x SJ - PVC DWV

    4801-2-7
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/4" to 2"


    Trap Adapter Spg x SJ - PVC DWV

    Trap Adapter Spg x SJ - PVC DWV

    4801-2-7-C
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 1-1/2"


    Flush Bushing Spg x H - PVC DWV

    Flush Bushing Spg x H - PVC DWV

    4801-2-F
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" to 8"


    Trap Adapter H x SJ - PVC DWV

    Trap Adapter H x SJ - PVC DWV

    4801-7
    • Maximum service temperature 140°F, Not for use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/4" to 2"


    Trap Adapter H x SJ - PVC DWV

    Trap Adapter H x SJ - PVC DWV

    4801-7-C
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 1-1/2"


    Repair Coupling H x H - PVC DWV

    Repair Coupling H x H - PVC DWV

    4801-RP
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" to 6"


    Female Adapter H x FIPT - PVC DWV

    Female Adapter H x FIPT - PVC DWV

    4803
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/4" to 6"


    Female Adapter Spg x FIPT - PVC DWV

    Female Adapter Spg x FIPT - PVC DWV

    4803-2
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/4" to 6"


    Female Flush Adapter Spg x FIPT - PVC DWV

    Female Flush Adapter Spg x FIPT - PVC DWV

    4803-2-F
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" to 3"


    Male Adapter H x MIPT - PVC DWV

    Male Adapter H x MIPT - PVC DWV

    4804
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/4" to 4"


    Male Adapter Spg x MIPT - PVC DWV

    Male Adapter Spg x MIPT - PVC DWV

    4804-2
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/4" to 4"


    Soil Pipe Adapter H x Spg - PVC DWV

    Soil Pipe Adapter H x Spg - PVC DWV

    4805
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" to 4"