• Copper Fittings (600 Series)

    Wrot copper pressure fittings for use in residential and commercial systems such as potable water and fire sprinkler applications. Made from commercially pure copper mill products per ASTM B75 Alloy C12200. ANSI B16.22. MSS SP-104.

  • Sort by:

    Flush Adapter C x M - Wrot

    Flush Adapter C x M - Wrot

    604-F
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/2" and 3/4"


    90° Elbow Close Rough C x C - Wrot

    90° Elbow Close Rough C x C - Wrot

    607
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 8"


    Tee C x C x C - Wrot

    Tee C x C x C - Wrot

    611
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 3/16" O.D. to 8"


    Union C x C - Wrot

    Union C x C - Wrot

    633-W
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 1"


    45° Elbow C x C - Wrot

    45° Elbow C x C - Wrot

    606
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 8"


    45° Fitting Elbow Ftg x C - Wrot

    45° Fitting Elbow Ftg x C - Wrot

    606-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 2"


    90° Fitting Elbow Close Rough Ftg x C - Wrot

    90° Fitting Elbow Close Rough Ftg x C - Wrot

    607-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/8" to 4"


    90° Fitting Elbow Close Rough Ftg x Ftg - Wrot

    90° Fitting Elbow Close Rough Ftg x Ftg - Wrot

    607-2-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/2" to 3"


    90° Fitting Elbow Long Radius Ftg x Ftg - Wrot

    90° Fitting Elbow Long Radius Ftg x Ftg - Wrot

    607-2-2-LT
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 2"


    90° Intermediate Radius Elbow Ftg x C - Wrot

    90° Intermediate Radius Elbow Ftg x C - Wrot

    607-2-I
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/2" and 1"


    90° Fitting Elbow Long Radius Ftg x C - Wrot

    90° Fitting Elbow Long Radius Ftg x C - Wrot

    607-2-LT
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 4"


    90° Intermediate Radius Elbow C x C - Wrot

    90° Intermediate Radius Elbow C x C - Wrot

    607-I
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/2" and 1"


    90° Elbow Long Radius C x C - Wrot

    90° Elbow Long Radius C x C - Wrot

    607-LT
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 3/16" O.D. to 4"


    Tee C x Ftg x C - Wrot

    Tee C x Ftg x C - Wrot

    611-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104
    • Size range 1/2" and 3/4"


    Heat Exchanger C x C x C - Wrot

    Heat Exchanger C x C x C - Wrot

    611-HE
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • Size range 3/16" O.D. to 8"