• Lead Free Fittings

    Lead-free* cast dezincification-resistant brass fittings are specifically designed for use in applications that deliver water for human consumption; this includes commercial as well as residential construction. NIBCO® lead-free* fittings are third party certified to Annex G of NSF/ANSI 61.

  • Sort by:

    90° Drop Elbow C x F - Performance Bronze®

    90° Drop Elbow C x F - Performance Bronze®

    707-3-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    Lead Free* Class 125/150 Companion Flange C - Wrot

    Lead Free* Class 125/150 Companion Flange C - Wrot

    672
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, ASTM A515 GR70 (Steel Flange), Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/4" to 8"


    Vent Elbow C x C - Performance Bronze®

    Vent Elbow C x C - Performance Bronze®

    705-D-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    90° Hy-Set Elbow C x F - Performance Bronze®

    90° Hy-Set Elbow C x F - Performance Bronze®

    707-3-5-A-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    90° Union Elbow C x F - Performance Bronze®

    90° Union Elbow C x F - Performance Bronze®

    707-3-6-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3/4"


    90° Elbow C x F - Performance Bronze®

    90° Elbow C x F - Performance Bronze®

    707-3-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    90° Union Elbow C x M - Performance Bronze®

    90° Union Elbow C x M - Performance Bronze®

    707-4-6-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/8" to 1"


    90° Elbow C x M - Performance Bronze®

    90° Elbow C x M - Performance Bronze®

    707-4-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1-1/2"


    90° Hy-Set Elbow C x C - Performance Bronze®

    90° Hy-Set Elbow C x C - Performance Bronze®

    707-5-A-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3/4"


    90° Drop Elbow C x C - Performance Bronze®

    90° Drop Elbow C x C - Performance Bronze®

    707-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 3/4"


    90° Union Elbow C x C - Performance Bronze®

    90° Union Elbow C x C - Performance Bronze®

    707-6-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/8" to 3/4"


    90° Elbow Close Rough C x C - Performance Bronze®

    90° Elbow Close Rough C x C - Performance Bronze®

    707-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Sizes 1-1/4" x 3/4" and 1-1/2" x 1"


    90° Flanged Sink Elbow C x F - Performance Bronze®

    90° Flanged Sink Elbow C x F - Performance Bronze®

    708-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2"


    Baseboard Tee C x F x C - Performance Bronze®

    Baseboard Tee C x F x C - Performance Bronze®

    705-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Sizes 1/2" x 1/8" x 1/2", 3/4" x 1/8" x 3/4", 1" x 1/8" x 1" and 1-1/4" x 1/8" x 1-1/4"


    Tee M x F x C - Performance Bronze®

    Tee M x F x C - Performance Bronze®

    710-3-4-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 3/4"