• Lead Free* Class 125/150 Companion Flange C - Wrot, 672


    Lead Free* Class 125/150 Companion Flange C - Wrot
    The NIBCO® 2-piece solder pressure Class 150 companion flange is used in residential and commercial plumbing applications.
    Build Custom Submittal View Submittal Sheet

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • ASTM A515 GR70 (Steel Flange)
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/4" to 8"
    SizeDescriptionUPCNIBCO #BIM/CAD
    3/4672CB 3/4 CLASS 125/150 2-PC COMP FLANGE0399234309399405300CB
    3/4672 3/4 CLASS 125/150 2-PC COMP FLANGE0399233513029405300
    3/4672CB 3/4 CLASS 125/150 2-PC COMP FLANGE0399234314179405305CB
    1672 1 CLASS 125/150 2-PC COMP FLANGE0399233514329405350
    1672CB 1 CLASS 125/150 2-PC COMP FLANGE0399234309469405350CB
    1672CB 1 CLASS 125/150 2-PC COMP FLANGE0399234314249405355CB
    1 1/4672 11/4 CLASS 125/150 2-PC COMP FLANGE0399233514499405400
    1 1/4672CB 11/4 CLASS 125/150 2-PC COMP FLNG0399234314319405405CB
    1 1/2672 11/2 CLASS 125/150 2-PC COMP FLANGE0399234129289405455View 2D
    1 1/2672CB 11/2 CLASS 125/150 2-PC COMP FLNG0399234309609405450CB
    1 1/2672CB 11/2 CLASS 125/150 2-PC COMP FLNG0399234314489405455CB
    2672CB 2 CLASS 125/150 2-PC COMP FLANGE0399234314559405505CB
    2672 2 CLASS 125/150 2-PC COMP FLANGE0399233514639405500
    2672CB 2 CLASS 125/150 2-PC COMP FLANGE0399234309779405500CB
    2 1/2672CB 21/2 CLASS 125/150 2-PC COMP FLNG0399234314629405555CB
    2 1/2672 21/2 CLASS 125/150 2-PC COMP FLANGE0399233514709405550
    3672CB 3 CLASS 125/150 2-PC COMP FLANGE0399234314799405605CB
    3672 3 CLASS 125/150 2-PC COMP FLANGE0399233514879405600
    3672CB 3 CLASS 125/150 2-PC COMP FLANGE0399234309919405600CB
    4672CB 4 CLASS 125/150 2-PC COMP FLANGE0399234314869405705CB
    4672 4 CLASS 125/150 2-PC COMP FLANGE0399233514949405700
    5672CB 5 CLASS 125/150 2-PC COMP FLANGE0399234314939405755CB
    5672 5 CLASS 125/150 2-PC COMP FLANGE0399233515009405750
    6672CB 6 CLASS 125/150 2-PC COMP FLANGE0399234315099405805CB
    6672 6 CLASS 125/150 2-PC COMP FLANGE0399233515179405800

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226