• Cast Copper Pressure Fittings (700 Series)

    Cast copper pressure fittings for use in residential and light commercial plumbing applications. Made from Alloy C84400. ANSI B16.18.

  • Sort by:

    90° Drop Elbow C x F - Performance Bronze®

    90° Drop Elbow C x F - Performance Bronze®

    707-3-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    Lead Free* Class 125/150 Companion Flange C - Wrot

    Lead Free* Class 125/150 Companion Flange C - Wrot

    672
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, ASTM A515 GR70 (Steel Flange), Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/4" to 8"


    Vent Elbow C x C - Cast

    Vent Elbow C x C - Cast

    705-D
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1"


    Vent Elbow C x C - Performance Bronze®

    Vent Elbow C x C - Performance Bronze®

    705-D-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    45° Fitting Elbow Ftg x C - Cast

    45° Fitting Elbow Ftg x C - Cast

    706-2
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 4"


    90° Elbow Close Rough C x C - Cast

    90° Elbow Close Rough C x C - Cast

    707
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1-1/4" to 4"


    90° Fitting Elbow Ftg x M - Cast

    90° Fitting Elbow Ftg x M - Cast

    707-2-4
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    90° Elbow C x F - Cast

    90° Elbow C x F - Cast

    707-3
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 2"


    90° Drop Elbow C x F - Cast

    90° Drop Elbow C x F - Cast

    707-3-5
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/8" to 1"


    90° Hy-Set Elbow C x F - Cast

    90° Hy-Set Elbow C x F - Cast

    707-3-5-A
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    90° Hy-Set Elbow C x F - Performance Bronze®

    90° Hy-Set Elbow C x F - Performance Bronze®

    707-3-5-A-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    90° Union Elbow C x F - Cast

    90° Union Elbow C x F - Cast

    707-3-6
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1"


    90° Union Elbow C x F - Performance Bronze®

    90° Union Elbow C x F - Performance Bronze®

    707-3-6-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3/4"


    90° Elbow C x F - Performance Bronze®

    90° Elbow C x F - Performance Bronze®

    707-3-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    90° Elbow C x M - Cast

    90° Elbow C x M - Cast

    707-4
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/8" to 2"