• Pressure Fittings

    Pressure fittings are used in residential and commercial systems such as potable water and fire sprinkler applications. NIBCO metal fittings are made from the highest quality raw materials. Wrot fittings are made from commercially pure copper mill products per ASTM B75 Alloy C12200 and conform to material and workmanship per ASME B16.22 and MSS SP-104. Cast fittings are made per ASTM B584 Alloy C84400 and conform to to material and workmanship per ASME B16.18 and B16.24 for flanges.

  • Sort by:

    Flush Adapter C x M - Wrot

    Flush Adapter C x M - Wrot

    604-F
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/2" and 3/4"


    90° Elbow Close Rough C x C - Wrot

    90° Elbow Close Rough C x C - Wrot

    607
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 8"


    90° Drop Elbow C x F - Performance Bronze®

    90° Drop Elbow C x F - Performance Bronze®

    707-3-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    Tee C x C x C - Wrot

    Tee C x C x C - Wrot

    611
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 3/16" O.D. to 8"


    Union C x C - Wrot

    Union C x C - Wrot

    633-W
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 1"


    45° Elbow C x C - Wrot

    45° Elbow C x C - Wrot

    606
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 8"


    45° Fitting Elbow Ftg x C - Wrot

    45° Fitting Elbow Ftg x C - Wrot

    606-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 2"


    90° Fitting Elbow Close Rough Ftg x C - Wrot

    90° Fitting Elbow Close Rough Ftg x C - Wrot

    607-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/8" to 4"


    90° Fitting Elbow Close Rough Ftg x Ftg - Wrot

    90° Fitting Elbow Close Rough Ftg x Ftg - Wrot

    607-2-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/2" to 3"


    90° Fitting Elbow Long Radius Ftg x Ftg - Wrot

    90° Fitting Elbow Long Radius Ftg x Ftg - Wrot

    607-2-2-LT
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 2"


    90° Intermediate Radius Elbow Ftg x C - Wrot

    90° Intermediate Radius Elbow Ftg x C - Wrot

    607-2-I
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/2" and 1"


    90° Fitting Elbow Long Radius Ftg x C - Wrot

    90° Fitting Elbow Long Radius Ftg x C - Wrot

    607-2-LT
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 4"


    90° Intermediate Radius Elbow C x C - Wrot

    90° Intermediate Radius Elbow C x C - Wrot

    607-I
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/2" and 1"


    90° Elbow Long Radius C x C - Wrot

    90° Elbow Long Radius C x C - Wrot

    607-LT
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 3/16" O.D. to 4"


    Lead Free* Class 125/150 Companion Flange C - Wrot

    Lead Free* Class 125/150 Companion Flange C - Wrot

    672
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, ASTM A515 GR70 (Steel Flange), Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/4" to 8"