• Wrot Copper DWV Fittings (900 Series)

    Wrot copper DWV fittings for use in residential drain, waste and vent systems. Made from commercially pure copper mill products per ASTM B75 Alloy C12200.

  • Sort by:

    DWV 90° Fitting Elbow Ftg x C - Wrot

    DWV 90° Fitting Elbow Ftg x C - Wrot

    907-2
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 3"


    DWV 90° Long Radius Elbow C x C - Wrot

    DWV 90° Long Radius Elbow C x C - Wrot

    907-LT
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/2" to 2"


    DWV Tee C x C x C - Wrot

    DWV Tee C x C x C - Wrot

    911
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 2"


    Test Caps - Copper C - Wrot

    Test Caps - Copper C - Wrot

    917-B
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1/2" to 3"


    DWV Closet Flange C - Wrot

    DWV Closet Flange C - Wrot

    951
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size 4" x 3"


    DWV 60° Elbow C x C - Wrot

    DWV 60° Elbow C x C - Wrot

    960
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/2" to 3"